(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This soft nylon tube is several times more flexible than conventional nylon tubes.
Type | Straight | Cutting Service Usage | No | Outer Dia. D(Ø) | 3.2 |
---|---|---|---|---|---|
O.D. [Distinction] | ~4 | Inner Dia. d(Ø) | 2.4 | Material | Nylon |
I.D. [Distinction] | ~3 | Applicable Fluid | Compressed Air | Operating Environment | General |
Number of Core(Core) | 1 | Material: Nylon | Soft Nylon | Minimum Bending Radius(mm) | 13 |
Operating Temperature Range (when using air)(°C) | -10::60 | Operating Pressure Range (when using air)(MPa) | ::1.76 | Length M(m) | 20 |
Please check the type/dimensions/specifications of the part FH-3224-W in the Soft Nylon Tube FH-3224 series.
Part Number |
---|
FH-3224 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color |
---|---|---|---|---|---|
฿ 524.40 | 1 Piece(s) | 11 Day(s) | Black |
How can we improve?
How can we improve?