Minimal Fitting, Extension Fitting

Caution
Product Description
Standard type barbed fitting ideal for space-saving piping.
[Features]
· Available only in hand tightening type, tube can be tightened by hand.
· Product lineup with new fastening type.
· Cleanroom packaging is also available as options.
· With the cleanroom packaging specification, the product is air-cleaned and then packaged in a cleanroom (ISO Class 6 equivalent).
[Applications]
· Ideal for small equipment and intricate space-saving piping.
· Tightening type on which tubes are easy to attach and detach, and that can only be tightened by hand.
· Equipment for solar battery and rechargeable battery manufacturing processes.
Extension Screw Adapter Specifications

Extension Screw Adapter appearance

Extension Screw Adapter dimensional drawing
Specifications
Usable fluids: air
Maximum operating pressure: 1.0 MPa (0.4 MPa when using vacuum tube)
Operating vacuum pressure: -100 kPa
Operating temperature range: 0 to 50°C (no freezing)
Compatible Sizes
Tube size
Millimeter size: φ3 × φ2 (outer diameter 3 mm × internal diameter 2 mm), φ4 × φ2.5 (outer diameter 4 mm × internal diameter 2.5 mm), φ5 × φ3 (outer diameter 5 mm × internal diameter 3 mm), φ6 × φ4 (outer diameter 6 mm × internal diameter 4 mm)
Thread size
Metric male thread: M3×0.5, M5×0.8, M6×1
Taper pipe male thread: R1/8
Metric female thread: M3×0.5, M5×0.8
| Format | R1 | R2 | A1 | B | L | A2 | Hex H | φP | G | Effective Cross-Sectional Area (mm2) | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| LLC-FM3-M3□ | M3 × 0.5 | M3 × 0.5 | 2.5 [2.2] | 12.5 | 10 [10.3] | 5 | 5.5 | 5.5 | 0.5 [0.8] | 1.0 | 1.6 |
| LLC-FM5-M5□ | M5 × 0.8 | M5 × 0.8 | 3 [3.2] | 19 | 16 [15.8] | 6 | 8 | 7.8 | 0.5 [0.3] | 3.8 | 6.2 |
Units: mm
- *For the □ at the end of the order format, input C if you want the clean room packaging specification.
- *The size in square brackets ([]) is the clean room packaging specification size.