1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shut-off Valve Ball Valve 10 Series Bulkhead Union Straight

Shut-off Valve Ball Valve 10 Series Bulkhead Union Straight
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 429.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Ball Valve Mini (10) series, Bulkhead Union Straight BVM.
- BVM Body Material: resin PBT (Polybutylene terephthalate).
- Metal Section: Brass with electroless nickel plating.
- Seal Rubber: NBR (Nitrile Rubber).
- Operation temperature range: 0 to 60℃ (no freezing)
- Applicable Tube O.D. (D): 4 and 6 mm.
- Number of ports: 2 Port.
- The flow rate can be adjusted roughly by setting the angle of the lever.
- Caution: Do not use a lubricator on products.

Part Number
BVM6-4
BVM6-6SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEffective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
Connection tube diameter 2

฿ 429.71

MANUAL 1 Piece(s) 14 Day(s) 3.85 or Lessφ4

฿ 474.48

฿ 284.83

MANUAL 1 Piece(s) Same day 10.3~15φ6

Loading...

  1. 1

Basic Information

Shape One-Touch Coupling Type Number of Ports 2-Port Number of Switching Positions Normally Open
Operation Method Knob Connecting Tube Diameter φ6 Pipe Port Type One-Touch Couplings
Operation Status Retention Holding