1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shut-Off Valve, Ball Valve 10 Series, Different Diameter Union Straight

MANUAL

Shut-Off Valve, Ball Valve 10 Series, Different Diameter Union Straight
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 343.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Ball Valve Mini (10) series, Unequal Dia. Union Straight BVG.
- Material-Body: resin PBT (Polybutylene terephthalate).
- Metal Section: Brass with electroless nickel plating.
- Seal Rubber: NBR (Nitrile Rubber).
- Operation temperature range: 0 to 60℃ (no freezing)
- Applicable Tube O.D. (D1): 6 mm
- Applicable Tube O.D. (D2): 4 and 6 mm
- Number of ports: 2 Port.
- Ball Valve turns on and off-air pressure to pneumatic devices.
- Caution: Do not use a lubricator on products.

Part Number
BVG6-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 343.28

MANUAL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Shape One-Touch Coupling Type Number of Ports 2-Port Number of Switching Positions Normally Open
Operation Method Knob Connecting Tube Diameter φ6 Pipe Port Type One-Touch Couplings
Effective Sectional Area(mm2) 3.8 Effective Sectional Area【classification】(mm2) 5 or Less Operation Status Retention Holding
Connection tube diameter 2 φ4

Please check the type/dimensions/specifications of the part BVG6-4 in the Shut-Off Valve, Ball Valve 10 Series, Different Diameter Union Straight series.