1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shut-Off Valve, Ball Valve 10 Series, Union Straight (Part Number)

Shut-Off Valve, Ball Valve 10 Series, Union Straight
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 350.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Capable of opening and closing air pressure inlet to equipment.
· Ensures effective cross-sectional area in accordance with the size of the tube used.
· The 10 series has indicator markings on the lever making flow rate adjustments easy.

Features

●Can make simple flow rate adjustment with scale on the lever.

Specification

●SPQ(piece):1
●Working Fluid: Air
●Working Temperature Range: 0 to 60°C(to be freeze free)
●Working Pressure: 0.7MPa
●Working Vacuum Pressure: -100kPa

Materials

●Main Body: Brass + Electroless Nickel Plate + Polybutylene Terephthalate(PBT)
●Seal Rubber: Nitrile Rubber(NBR)

Warning

●If you use it under negative pressure, please attach a vacuum filter on the suction side. Dust sucked in might cause malfunction.
Part Number
BVU4-4
BVU6-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnecting Tube Diameter Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)

฿ 350.55

MANUAL 1 Piece(s) Same day 10φ43.45 or Less

฿ 350.70

MANUAL 1 Piece(s) Same day 10φ610.3~15

Loading...

  1. 1

Basic Information

Shape One-Touch Coupling Type Number of Ports 2-Port Number of Switching Positions Normally Open
Operation Method Knob Pipe Port Type One-Touch Couplings Operation Status Retention Holding