1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shut-off Valve Ball Valve 10 Series Union Elbow

Shut-off Valve Ball Valve 10 Series Union Elbow
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 394.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Ball Valve Mini (10) series, Union Elbow BVLU.
- Material-Body: resin PPS (Polyphenylene sulfide)
- Metal Section: Brass with electroless nickel plating.
- Seal Rubber: NBR (Nitrile Rubber).
- Operation temperature range: 0 to 60℃ (no freezing)
- Applicable Tube O.D. Size: 4 and 6 mm
- Applicable: Air and Water.
- How to open / close the valve: To open the valve, turn the lever 90 degrees in the counterclockwise direction. To close, turn the lever in the clockwise direction until it stops.

Part Number
BVLU4-4
BVLU6-6SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnecting Tube Diameter Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)

฿ 394.08

MANUAL 1 Piece(s) 8 Day(s) φ445 or Less

฿ 396.83

฿ 238.06

CLOSED VALVE 1 Piece(s) Same day φ68~10

Loading...

  1. 1

Basic Information

Shape One-Touch Coupling Type Number of Ports 2-Port Number of Switching Positions Normally Open
Operation Method Knob Pipe Port Type One-Touch Couplings Operation Status Retention Holding