1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

10 Series Elbow Shut-off Valve and Ball Valve (BVLC01-4)

MANUAL

10 Series Elbow Shut-off Valve and Ball Valve (BVLC01-4)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Capable of opening and closing air pressure inlet to equipment.
· Ensures effective cross-sectional area in accordance with the size of the tube used.
· The 10 series has indicator markings on the lever making flow rate adjustments easy.

Part Number
BVLC01-4 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnecting Tube Diameter Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
Position of Piping Thread

฿ 436.53

฿ 262.05

MANUAL 1 Piece(s) Same day -φ445 or LessHorizontal

Loading...

  1. 1

Basic Information

Shape One-Touch Coupling Type Number of Ports 2-Port Number of Switching Positions Normally Open
Operation Method Knob Pipe Port Type R, One-Touch Couplings Plumbing Thread Nominal 1/8
Operation Status Retention Holding

Please check the type/dimensions/specifications of the part BVLC01-4 in the 10 Series Elbow Shut-off Valve and Ball Valve series.

Products with similar specification

Part Number
BVLC01-6
BVLC4-01
BVLC6-01
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSConnecting Tube Diameter Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
Position of Piping Thread

฿ 436.53

1 Piece(s) Same day -φ68~10Horizontal

฿ 401.83

1 Piece(s) 19 Day(s) 10φ445 or LessDown

฿ 401.83

1 Piece(s) Same day 10φ68~10Down