1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shut-off Valve Ball Valve Bulkhead Union Elbow (BVLM20-0806)

MANUAL

Shut-off Valve Ball Valve Bulkhead Union Elbow (BVLM20-0806)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Ball Valve Series 20/60 Bulkhead Union Elbow BVLM
- Material-Body: resin PPS Excellent heat resistance.
- Metal Section: Brass with electroless nickel plating.
- Seal Rubber: NBR (Nitrile Rubber).
- Operation temperature range: 0 to 60℃.
- Operating Pressure Range: 0 to 0.9 MPa
- Applicable Tube O.D.(D1): 8 and 12 mm.
- Applicable Tube O.D.(D2): 6, 8, 10 and 12 mm.
- Applicable: Air and Water.
- Ball Valve turns on and off-air pressure to pneumatic devices and water can be admitted.

Part Number
BVLM20-0806
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnecting Tube Diameter Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
Connection tube diameter 2

฿ 846.40

MANUAL 1 Piece(s) 3 Day(s) φ849~50φ6

Loading...

  1. 1

Basic Information

Shape One-Touch Coupling Type Number of Ports 2-Port Number of Switching Positions Normally Open
Operation Method Knob Pipe Port Type One-Touch Couplings Operation Status Retention Holding

Please check the type/dimensions/specifications of the part BVLM20-0806 in the Shut-off Valve Ball Valve Bulkhead Union Elbow series.

Products with similar specification

Part Number
BVLM20-0808
BVLM60-1210
BVLM60-1212
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnecting Tube Diameter Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
Connection tube diameter 2

฿ 846.10

1 Piece(s) Same day φ847~50φ8

฿ 923.66

1 Piece(s) 10 Day(s) φ12118~200φ10

฿ 1,043.54

1 Piece(s) 8 Day(s) φ12114~200φ12