1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shut-off Ball Valve with Different Diameter Union Elbow

Shut-off Ball Valve with Different Diameter Union Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 613.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Ball Valve Series 20/60 Unequal Dia. Union Elbow
- Material-Body: resin PPS Excellent heat resistance, flame retardancy and chemical resistance.
- Metal Section: Brass with electroless nickel plating.
- Seal Rubber: NBR (Nitrile Rubber).
- Operation temperature range: 0 to 60℃.
- Operating Pressure Range: 0 to 0.9 MPa
- Applicable Tube O.D. Size: 6, 8, 10 and 12 mm.
- Applicable: Air and Water.
- Ball Valve turns on and off-air pressure to pneumatic devices and water can be admitted.

Part Number
BVLG20-0608
BVLG20-0806
BVLG60-1012
BVLG60-1210
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnecting Tube Diameter Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
Connection tube diameter 2

฿ 613.47

MANUAL 1 Piece(s) 8 Day(s) φ612~15φ8

฿ 613.47

MANUAL 1 Piece(s) 8 Day(s) φ811~15φ6

฿ 688.75

MANUAL 1 Piece(s) 8 Day(s) φ1039~40φ12

฿ 678.44

MANUAL 1 Piece(s) 8 Day(s) φ1236~40φ10

Loading...

  1. 1

Basic Information

Shape One-Touch Coupling Type Number of Ports 2-Port Number of Switching Positions Normally Open
Operation Method Knob Pipe Port Type One-Touch Couplings Operation Status Retention Holding