1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Union Straight Shut-off Ball Valve (Part Number)

Union Straight Shut-off Ball Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 553.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Effective cross-sectional area is secured according to the size of the tube used.

[Features]
· Capable of opening and closing air pressure inlet to equipment.
· Main body is made of PPS in 20/60 series.
· Also possible to flow water.

Features

●Opens and closes the pneumatic input to the equipment.

Specification

●SPQ(piece):1
●Working Fluid: Air, Water(conditioned)
●Working Temperature Range: 0 to 60°C(to be freeze free)
●Working Pressure: 0.9MPa
●Working Vacuum Pressure: -100kPa

Materials

●Metal Parts: Brass + Electroless Nickel Plate
●Resin: Polyphenylene Sulfide(PPS)
●Seal Rubber: Nitrile Rubber(NBR)

Warning

●If you use it under negative pressure, please attach a vacuum filter on the suction side. Dust sucked in might cause malfunction.
Part Number
BVU20-0606
BVU20-0808
BVU60-1010
BVU60-1212
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnecting Tube Diameter Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)

฿ 554.56

MANUAL 1 Piece(s) Same day 10φ610.5~15

฿ 553.96

MANUAL 1 Piece(s) Same day 10φ820.5~30

฿ 629.84

MANUAL 1 Piece(s) Same day 10φ1041~50

฿ 629.24

MANUAL 1 Piece(s) Same day 10φ1255.5~60

Loading...

  1. 1

Basic Information

Shape One-Touch Coupling Type Number of Ports 2-Port Number of Switching Positions Normally Open
Operation Method Knob Pipe Port Type One-Touch Couplings Operation Status Retention Holding