1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stop Valve, Ball Valve, Union Elbow

MANUAL

Stop Valve, Ball Valve, Union Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 613.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Ball Valve Series 20/60 Union Elbow BVLU.
- Material-Body: resin PPS (Polyphenylene sulfide)
- Metal Section: Brass with electroless nickel plating.
- Seal Rubber: NBR (Nitrile Rubber).
- Operation temperature range: 0 to 60℃ (no freezing)
- Applicable Tube O.D. Size: 6, 8, 10 and 12 mm.
- Applicable: Air and Water.
- How to open / close the valve: To open the valve, turn the handle 90 degrees in the O (Open) direction. To close, turn the handle in S(Stop) direction until it stops.

Part Number
BVLU20-0606
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnecting Tube Diameter Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)

฿ 613.78

MANUAL 1 Piece(s) 3 Day(s) φ69.5~10

Loading...

  1. 1

Basic Information

Shape One-Touch Coupling Type Number of Ports 2-Port Number of Switching Positions Normally Open
Operation Method Knob Pipe Port Type One-Touch Couplings Operation Status Retention Holding

Please check the type/dimensions/specifications of the part BVLU20-0606 in the Stop Valve, Ball Valve, Union Elbow series.

Products with similar specification

Part Number
BVLU20-0808
BVLU60-1010
BVLU60-1212
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnecting Tube Diameter Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)

฿ 613.16

1 Piece(s) 10 Day(s) φ818~20

฿ 689.36

1 Piece(s) 8 Day(s) φ1033~40

฿ 688.75

1 Piece(s) 3 Day(s) φ1244~50