(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Capable of opening and closing air pressure inlet to equipment.
· Ensures effective cross-sectional area in accordance with the size of the tube used.
· Main body is made of PPS in 20/60 series. Also possible to flow water.
Shape | One-Touch Coupling Type | Number of Ports | 2-Port | Number of Switching Positions | Normally Open |
---|---|---|---|---|---|
Operation Method | Knob | Pipe Port Type | R, One-Touch Couplings | Operation Status Retention | Holding |
Please check the type/dimensions/specifications of the part BVC20-0603 in the Shut-off Valve, Ball Valve, Straight series.
Part Number |
---|
BVC20-0601 |
BVC20-0602 |
BVC20-0801 |
BVC20-0802 |
BVC20-0803 |
BVC60-1002 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Connecting Tube Diameter | Plumbing Thread Nominal | Effective Sectional Area (mm2) | Effective Sectional Area【classification】 (mm2) |
---|---|---|---|---|---|---|---|---|---|
฿ 551.56 | 1 Piece(s) | 3 Day(s) | - | φ6 | 1/8 | 12.5 | ~15 | ||
฿ 556.69 | 1 Piece(s) | 12 Day(s) | 10 | φ6 | 1/4 | 12.5 | ~15 | ||
฿ 555.78 | 1 Piece(s) | Same day | 10 | φ8 | 1/8 | 22 | ~30 | ||
฿ 556.38 | 1 Piece(s) | Same day | 10 | φ8 | 1/4 | 23 | ~30 | ||
฿ 552.76 | 1 Piece(s) | Same day | - | φ8 | 3/8 | 23 | ~30 | ||
฿ 629.26 | 1 Piece(s) | 3 Day(s) | - | φ10 | 1/4 | 39.5 | ~40 |
How can we improve?
How can we improve?