1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shut-off Valve Hand Valve Nipple

Shut-off Valve Hand Valve Nipple
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 421.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Opening and closing air pressure inlet to equipment
· 3-way and 2-way type valves available
· The 3-way type releases residual pressure from the outlet side when it is closed
· Select the most appropriate type from the 4 types available

Part Number
HV01-01SALE
HV01-01-2SALE
HV01-01-2W
HV02-01
HV02-01-2
HV02-01-2W
HV02-02
HV02-02-2SALE
HV02-02-2W
HV03-02
HV03-02-2
HV03-02-2W
HV03-03SALE
HV03-03-2
HV03-03-2W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Plumbing Thread Nominal Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
Appearance Color Nominal Designation 2 of Piping Thread
(mm)

฿ 428.65

฿ 243.94

HAND VALVE 1 Piece(s) Same day 3-Port1/88.8~10Standard Color Type1/8

฿ 428.65

฿ 243.94

MANUAL 1 Piece(s) Same day 2-Port1/88.8~10Standard Color Type1/8

฿ 421.51

MANUAL 1 Piece(s) 9 Day(s) 2-Port1/88.8~10Light Gray Specification1/8

฿ 450.01

MANUAL 1 Piece(s) 8 Day(s) 3-Port1/49~10Standard Color Type1/8

฿ 450.01

MANUAL 1 Piece(s) 9 Day(s) 2-Port1/49~10Standard Color Type1/8

฿ 450.01

MANUAL 1 Piece(s) 9 Day(s) 2-Port1/49~10Light Gray Specification1/8

฿ 489.74

HAND VALVE 1 Piece(s) Same day 3-Port1/415.8~20Standard Color Type1/4

฿ 482.60

฿ 248.73

MANUAL 1 Piece(s) Same day 2-Port1/415.8~20Standard Color Type1/4

฿ 482.60

MANUAL 1 Piece(s) 9 Day(s) 2-Port1/415.8~20Light Gray Specification1/4

฿ 511.56

MANUAL 1 Piece(s) 9 Day(s) 3-Port3/815.6~20Standard Color Type1/4

฿ 511.56

MANUAL 1 Piece(s) 9 Day(s) 2-Port3/815.6~20Standard Color Type1/4

฿ 498.21

MANUAL 1 Piece(s) 9 Day(s) 2-Port3/815.6~20Light Gray Specification1/4

฿ 540.51

฿ 278.69

MANUAL 1 Piece(s) Same day 3-Port3/815.7~20Standard Color Type3/8

฿ 540.65

MANUAL 1 Piece(s) 3 Day(s) 2-Port3/815.7~20Standard Color Type3/8

฿ 540.65

MANUAL 1 Piece(s) 9 Day(s) 2-Port3/815.7~20Light Gray Specification3/8

Loading...

  1. 1

Basic Information

Shape One-Touch Coupling Type Number of Switching Positions Normally Close Operation Method Knob
Pipe Port Type R How to Mount Side surface Operation Status Retention Holding