1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shut-off Valve, Hand Valve Straight A (HV6-03)

MANUAL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. See the product standards for details.

Product Description

[Features]
·Capable of opening and closing air pressure inlet to equipment
·3-direction valve type and 2-direction valve type are available
·The 3-direction valve type exhausts the residual pressure on the output side when closed
·Selectable from 4 types according to applications

Drawing

Drawing of Shutoff Valve, Hand Valve, Straight A

Product Specifications

Product Specifications

Operating fluidAir
Maximum operating pressure0.9 MPa
Operating vacuum pressure-100 kPa
Operating temperature range0 to +60°C (no freezing)

Standard table

ModelTube
Outer Diameter
⌀D
RAE1E2L⌀P1⌀P2Tube
End
C
B1B2Width across flats
H
F1F2Effective
Cross-sectional area
(mm^2)
Weight (g)
HV6-01- (3)(4)6R1/881740.555.912.516.51726.433.5141887.534
HV6-02- (3)(4)R1/41156.836.57.740
HV6-03- (3)(4)R3/81258.338.3177.553
HV8-01- (3)(4)8R1/881740.557.21516.518.127.733.5141888.735
HV8-02- (3)(4)R1/41158.236.58.941
HV8-03- (3)(4)R3/81259.738.3178.654
HV10-02- (3)(4)10R1/41121.74168.717.519.520.232.242.517241116.262
HV10-03- (3)(4)R3/81269.443.51671
HV10-04- (3)(4)R1/21570.546.52115.793
HV12-02- (3)(4)12R1/41121.74171.42119.523.434.942.517241116.366
HV12-03- (3)(4)R3/81272.143.574
HV12-04- (3)(4)R1/21573.246.52116.196
HV1/4-01- (3)(4)1/4R1/881740.555.912.516.51726.433.5141888.234
HV1/4-02- (3)(4)R1/41156.836.5840
HV1/4-03- (3)(4)R3/81258.338.3178.253
HV5/16-01- (3)(4)5/16R1/881740.557.21516.518.127.733.5141888.735
HV5/16-02- (3)(4)R1/41158.236.58.941
HV5/16-03- (3)(4)R3/81259.738.3178.654
HV3/8-02- (3)(4)3/8R1/41121.74168.717.519.520.232.242.517241115.463
HV3/8-03- (3)(4)R3/81269.443.515.771
HV3/8-04- (3)(4)R1/21570.546.52115.493
  • * L dimension is a reference dimension after screw tightening.
  • * Please enter the symbol: "-2" in (3) of a model when the 2-directional valve is required, and leave it blank for the 3-directional valve.
    Please enter the symbol: W in (4) of a model for the external appearance color of light gray, and leave it blank for the standard color (resin body and collet: black, cap lever: blue).

Usage examples

How to operate the cap lever

1. When opening the valve

Opening Shutoff Valve, Hand Valve, Straight A

Turn the cap lever 90° clockwise until it stops to cause air to flow.

2. When closing the valve

Attachment and detachment methods 2 for tube: closing valve for Shutoff Valve, Hand Valve, Straight A

Turn the cap lever 90° counterclockwise until it stops to stop the air flow. Also, in the case of a 3-direction valve, the residual pressure on the OUT side is exhausted from between the main body and the cap lever when the cap lever is turned.

How To Attach And Detach The Connecting Part

1. How to attach/detach the tube

Attachment and detachment method 1 for Tube for Shutoff Valve, Hand Valve, Straight A

(1) Installation of tube

By simply inserting a tube until the tube stop, the Hand Valve (Closed Valve With Quick-Connect Fitting) fixes it with its lock claws, and the elastic sleeve seals the outer circumference of the tube.
When installing, refer to the precautions "6. Precautions for installing the tube" in the digital catalog.

Attachment and detachment method 2 for Tube for Shutoff Valve, Hand Valve, Straight A

(2) Removing the tube

When removing the tube, the lock claw opens by pushing the release ring, and the tube can be pulled out.
Please be sure to turn off the air before removing.

2. Securing method

Fixing method 1 for Shutoff Valve, Hand Valve, Straight A

(1) How to tighten using the outer sides of the hexagonal part

For straight A, B and nipple types of hand valves, tighten using the outer sides of the hexagonal part with a wrench.
When attaching, refer to the tightening torque in the table of common precautions for switching "2. Precautions for mounting the main body."

Fixing method 2 for Shutoff Valve, Hand Valve, Straight A

(2) How to fix the main body

To fix the union straight type of the hand valve, tighten M4 screws through the fixing hole provided in the resin body.
(Refer to the drawing for the pitch of fixing holes.)

Cautions/prohibitions

Warning

1. Selection of pneumatic equipment

(1) The selection of pneumatic equipment should be decided by a person who has sufficient knowledge and experience, such as a pneumatic system designer or a person who decides specifications.

(2) Since the conditions used are diverse, before determining the compatibility with a system, ensure that a person with sufficient knowledge and experience, such as a pneumatic system designer or a person who decides the specifications, perform analyses and tests as necessary. In addition, it is the responsibility of the person who determines the compatibility with the system to guarantee the intended performance and safety of the system. Also after that, please review all the details of the specifications on the latest product catalogs and documents, and consider the situation regarding the possibility of equipment failure before configure a system.

2. A person with sufficient knowledge and experience should handle the pneumatic equipment.

(1) Compressed air is dangerous if mishandled. Ensure that a person with sufficient knowledge and experience performs assembly, operation, maintenance, etc., of machines and devices using pneumatic equipment.

3. Please do not handle machines/devices or remove devices until safety is confirmed.

(1) Before inspecting or servicing machines/devices, make sure that workpiece fall prevention measures are taken and runaway prevention devices are installed.

(2) When removing equipment, make sure that the above safety measures are taken, shut off the supply of compressed air and the power supply of the corresponding equipment, and exhaust the compressed air from the system.

(3) When restarting a machine/device, make sure that measures are taken to prevent popping out and be careful.

  • * Please note that cautions and prohibited items are subject to change without notice.
Part Number
HV6-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Ports Connecting Tube Diameter Plumbing Thread Nominal Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
Appearance Color

฿ 442.90

MANUAL 1 Piece(s) 3 Day(s) 103-Portφ63/87.5~10Standard Color Type

Loading...

  1. 1

Basic Information

Shape One-Touch Coupling Type Number of Switching Positions Normally Close Operation Method Knob
Pipe Port Type One-Touch Couplings How to Mount Side surface Operation Status Retention Holding

Please check the type/dimensions/specifications of the part HV6-03 in the Shut-off Valve, Hand Valve Straight A series.

Products with similar specification

Part Number
HV1/4-02
HV1/4-02-2
HV1/4-02-2W
HV6-03-2
HV6-03-2W
HV6-03W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNumber of Ports Connecting Tube Diameter Plumbing Thread Nominal Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
Appearance Color

฿ 407.03

1 Piece(s) 9 Day(s) -3-Port1/41/48~10Standard Color Type

฿ 407.03

1 Piece(s) 9 Day(s) -2-Port1/41/48~10Standard Color Type

฿ 407.03

1 Piece(s) 9 Day(s) -2-Port1/41/48~10Light Gray Specification

฿ 442.90

1 Piece(s) 3 Day(s) 102-Portφ63/87.5~10Standard Color Type

฿ 422.87

1 Piece(s) 9 Day(s) -2-Portφ63/87.5~10Light Gray Specification

฿ 414.99

1 Piece(s) 9 Day(s) -3-Portφ63/87.5~10Light Gray Specification