1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mechanical Switching Valve, Mechanical Valve, Micro Switch Type Roller Type (Central Exhaust)

Mechanical Switching Valve, Mechanical Valve, Micro Switch Type Roller Type (Central Exhaust)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 807.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Push-type pneumatic press-fit on/off valve.
· Spool valve mechanism ensures ease of operation not affected by pressure.
· Features 3-way valve with exhaust function and 2-way valve without exhaust function.
· The panel-mounted type with fitting part rotation enables the direction of tube connection to be set freely.

Part Number
MVM43-RJ
MVM43A-RJ
MVM63-RJ
MVM63A-RJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Switching Positions Connecting Tube Diameter Effective Sectional Area
(mm2)

฿ 807.27

MANUAL 1 Piece(s) 3 Day(s) Normally Closeφ43

฿ 807.27

MANUAL 1 Piece(s) 3 Day(s) Normally Openφ43

฿ 807.87

MANUAL 1 Piece(s) 10 Day(s) Normally Closeφ67

฿ 807.87

MANUAL 1 Piece(s) 3 Day(s) Normally Openφ67

Loading...

  1. 1

Basic Information

Shape Micro Switch Type Number of Ports 3-Port Operation Method Plunger
Pipe Port Type One-Touch Couplings Mounting Method Side surface Operation Status Retention 2-position spring return
Plunger Type Roller Type Exhaust Method Common Exhaust