(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Push-type pneumatic press-fit on/off valve.
· Spool valve mechanism ensures ease of operation not affected by pressure.
· Features 3-way valve with exhaust function and 2-way valve without exhaust function.
· The panel-mounted type with fitting part rotation enables the direction of tube connection to be set freely.
Part Number |
---|
MVM42 |
MVM42A |
MVM43 |
MVM43A |
MVM62 |
MVM62A |
MVM63 |
MVM63A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Number of Switching Positions | Connecting Tube Diameter | Effective Sectional Area (mm2) | Exhaust Method |
---|---|---|---|---|---|---|---|---|---|---|
฿ 625.90 | MANUAL | 1 Piece(s) | 10 Day(s) | 2-Port | Normally Close | φ4 | 3 | - | ||
฿ 619.59 | MANUAL | 1 Piece(s) | 10 Day(s) | 2-Port | Normally Open | φ4 | 3 | - | ||
฿ 625.90 ฿ 325.97 | MANUAL | 1 Piece(s) | Same day | 3-Port | Normally Close | φ4 | 3 | Open Atmospheric | ||
฿ 625.90 | MANUAL | 1 Piece(s) | 10 Day(s) | 3-Port | Normally Open | φ4 | 3 | Open Atmospheric | ||
฿ 632.07 ฿ 361.29 | MECHANICAL SWITCHING VALVES | 1 Piece(s) | Same day | 2-Port | Normally Close | φ6 | 7 | - | ||
฿ 632.07 ฿ 350.99 | MECHANICAL SWITCHING VALVES | 1 Piece(s) | Same day | 2-Port | Normally Open | φ6 | 7 | - | ||
฿ 626.20 | MANUAL | 1 Piece(s) | 3 Day(s) | 3-Port | Normally Close | φ6 | 7 | Open Atmospheric | ||
฿ 626.20 ฿ 343.66 | MANUAL | 1 Piece(s) | Same day | 3-Port | Normally Open | φ6 | 7 | Open Atmospheric |
Loading...
Shape | Micro Switch Type | Operation Method | Plunger | Pipe Port Type | One-Touch Couplings |
---|---|---|---|---|---|
Mounting Method | Side surface | Operation Status Retention | 2-position spring return | Plunger Type | Pin Type |
How can we improve?
How can we improve?