1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mechanical Switching Valve Mechanical Valve Foot Switch (MVF42)

MECHANICAL VALVE FOOT SWITCH

Mechanical Switching Valve Mechanical Valve Foot Switch (MVF42)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Push-type pneumatic press-fit on/off valve.
· Spool valve mechanism ensures ease of operation not affected by pressure.
· Features 3-way valve with exhaust function and 2-way valve without exhaust function.
· The panel-mounted type with fitting part rotation enables the direction of tube connection to be set freely.

Part Number
MVF42 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Number of Switching Positions Connecting Tube Diameter Effective Sectional Area
(mm2)
Exhaust Method

฿ 1,201.66

฿ 670.53

MECHANICAL VALVE FOOT SWITCH 1 Piece(s) Same day 2-PortNormally Closeφ43-

Loading...

  1. 1

Basic Information

Shape Foot Switch Operation Method Foot Switch Pipe Port Type One-Touch Couplings
Operation Status Retention 2-position spring return

Please check the type/dimensions/specifications of the part MVF42 in the Mechanical Switching Valve Mechanical Valve Foot Switch series.

Products with similar specification

Part Number
MVF42A
MVF43
MVF43A
MVF62
MVF62A
MVF63
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Ports Number of Switching Positions Connecting Tube Diameter Effective Sectional Area
(mm2)
Exhaust Method

฿ 1,193.66

1 Piece(s) 10 Day(s) 2-PortNormally Openφ43-

฿ 1,195.78

1 Piece(s) Same day 3-PortNormally Closeφ43Open Atmospheric

฿ 1,196.39

1 Piece(s) 10 Day(s) 3-PortNormally Openφ43Open Atmospheric

฿ 1,201.80

1 Piece(s) Same day 2-PortNormally Closeφ67-

฿ 1,201.95

1 Piece(s) 3 Day(s) 2-PortNormally Openφ67-

฿ 1,201.95

1 Piece(s) Same day 3-PortNormally Closeφ67Open Atmospheric