(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Push-type pneumatic pressure input on-off valve.
Shape | Pin Type | Number of Ports | 3-Port | Number of Switching Positions | Normally Close |
---|---|---|---|---|---|
Operation Method | Plunger | Pipe Port Type | One-Touch Couplings | Mounting Method | Panel Mount |
Operation Status Retention | 2-position spring return | Plunger Type | Roller Type | Exhaust Method | Common Exhaust |
Please check the type/dimensions/specifications of the part MVP63-RJ in the Mechanical Valve Panel Mount Type Roller (Concentrated Exhaust Type) series.
Part Number |
---|
MVP43-RJ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connecting Tube Diameter | Effective Sectional Area (mm2) |
---|---|---|---|---|---|---|
฿ 931.36 | 1 Piece(s) | 10 Day(s) | φ4 | 3 |
How can we improve?
How can we improve?