1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mechanical Switching Valves Mechanical Valve Panel Mount Type Roller (MVP42-R)

MANUAL

Mechanical Switching Valves Mechanical Valve Panel Mount Type Roller (MVP42-R)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Push-type pneumatic pressure input on-off valve.

Part Number
MVP42-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Connecting Tube Diameter Effective Sectional Area
(mm2)
Exhaust Method

฿ 895.42

MANUAL 1 Piece(s) 10 Day(s) 2-Portφ43-

Loading...

  1. 1

Basic Information

Shape Pin Type Number of Switching Positions Normally Close Operation Method Plunger
Pipe Port Type One-Touch Couplings Mounting Method Panel Mount Operation Status Retention 2-position spring return
Plunger Type Roller Type

Please check the type/dimensions/specifications of the part MVP42-R in the Mechanical Switching Valves Mechanical Valve Panel Mount Type Roller series.

Products with similar specification

Part Number
MVP43-R
MVP62-R
MVP63-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Ports Connecting Tube Diameter Effective Sectional Area
(mm2)
Exhaust Method

฿ 895.27

1 Piece(s) 10 Day(s) 3-Portφ43Open Atmospheric

฿ 895.58

1 Piece(s) 10 Day(s) 2-Portφ65-

฿ 895.42

1 Piece(s) 10 Day(s) 3-Portφ65Open Atmospheric