1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mechanical Switching Valves Mechanical Valve Panel Mount Type Pin (Concentrated Exhaust Type)

Mechanical Switching Valves Mechanical Valve Panel Mount Type Pin (Concentrated Exhaust Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 970.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Push-type pneumatic pressure input on-off valve.

Part Number
MVP43-JSALE
MVP63-J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnecting Tube Diameter Effective Sectional Area
(mm2)

฿ 970.06

฿ 434.10

MECHANICAL SWITCHING VALVES 1 Piece(s) Same day φ43

฿ 971.61

MECHANICAL SWITCHING VALVES 1 Piece(s) 3 Day(s) φ65

Loading...

  1. 1

Basic Information

Shape Pin Type Number of Ports 3-Port Number of Switching Positions Normally Close
Operation Method Press Button Pipe Port Type One-Touch Couplings Mounting Method Panel Mount
Operation Status Retention 2-position spring return Push Button Type Mushroom Exhaust Method Common Exhaust