1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Mechanical Switching Valve, Mechanical Valve, Panel Mount Type, Pin Type

Mechanical Switching Valve, Mechanical Valve, Panel Mount Type, Pin Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/04/2024
Filter By :
Part Number :
  • From :
    ฿ 749.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Push-type pneumatic press-fit on/off valve.
· Spool valve mechanism ensures ease of operation not affected by pressure.
· Features 3-way valve with exhaust function and 2-way valve without exhaust function.
· The panel-mounted type with fitting part rotation enables the direction of tube connection to be set freely.

Part Number
MVP42SALE
MVP43SALE
MVP62
MVP63
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Connecting Tube Diameter Effective Sectional Area
(mm2)
Exhaust Method

฿ 755.40

฿ 430.96

MECHANICAL SWITCHING VALVES 1 Piece(s) Same day 2-Portφ43-

฿ 749.54

฿ 424.84

MECHANICAL SWITCHING VALVES 1 Piece(s) Same day 3-Portφ43Open Atmospheric

฿ 755.56

MECHANICAL SWITCHING VALVES 1 Piece(s) Same day 2-Portφ65-

฿ 755.40

MECHANICAL SWITCHING VALVES 1 Piece(s) 3 Day(s) 3-Portφ65Open Atmospheric

Loading...

  1. 1

Basic Information

Shape Pin Type Number of Switching Positions Normally Close Operation Method Press Button
Pipe Port Type One-Touch Couplings Mounting Method Panel Mount Operation Status Retention 2-position spring return
Push Button Type Mushroom