1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auxiliary equipment hand valve FV series (FVU8-8)

AUXILIARY EQUIPMENT

Auxiliary equipment hand valve FV series (FVU8-8)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
·It is a valve for switching the flow path in the middle of piping
·It can be installed in various places and can be connected horizontally
·3-way valve (standard type, with exhaust mechanism) and 2-way valve are also available
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries

Drawing

Dimensional drawing of ø6.8 (tube diameter 6.8 mm)

Dimensional drawing of ø6 / ø8 (tube diameter 6 / 8 mm)

Dimensional drawing of ø10.12 (tube diameter 10.12 mm)

Dimensional drawing of ø10 / ø12 (tube diameter 10 / 12 mm)

Product Specifications

External appearance of FA

External appearance of FVA

Display symbols (2-way valve)

Display symbols (2-way valve)

Display symbols (2-way valve)

Display symbols (3-way valve)

Operating fluidAir
Operating pressure range0 to 0.9 MPa
Operating vacuum pressure-100 kPa
Operating temperature range0 to +60°C
Recommended tubeNylon Tube, Urethane Foam Tube

Note: The R board of the 3-way valve cannot be connected to the pipe.

Internal structure and main part materials: Cap valley (polyacetal), spool (brass, electroless nickel plating), lock claws (stainless steel), guide link (brass, electroless nickel plating), collet (polyacetal), tube, elastic sleeve (NBR), resin body (Polybutylene terephthalate), O-ring (NBR), metal body (Brass, electroless nickel plating)

Internal structure and main part materials: Cap valley (polyacetal), spool (brass, electroless nickel plating), lock claws (stainless steel), guide link (brass, electroless nickel plating), collet (polyacetal), tube, elastic sleeve (NBR), resin body (Polybutylene terephthalate), O-ring (NBR), metal body (Brass, electroless nickel plating)

Standard table

Part numberTube outer diameter øDRAE1E2L^Note⌀P1⌀P2
FVA6-01-□6R1/881740.555.912.516.5
FVA6-02-□R1/41156.8
FVA6-03-□R3/81258.3
FVA8-01-□8R1/881740.557.21516.5
FVA8-02-□R1/41158.2
FVA8-03-□R3/81259.7
FVA10-02-□10R1/411214168.717.519.5
FVA10-03-□R3/81269.4
FVA10-04-□R1/21570.5
FVA12-02-□12R1/411214171.42119.5
FVA12-03-□R3/81272.1
FVA12-04-□R1/21573.2
Part numberCB1B2Width across flats HF1F2TEffective cross-sectional area
(mm^2)
Weight
(g)
FVA6-01-□1726.433.5141887.534
FVA6-02-□36.57.740
FVA6-03-□38.3177.553
FVA8-01-□18.127.733.5141888.735
FVA8-02-□36.58.941
FVA8-03-□38.3178.654
FVA10-02-□20.232.242.517241121.716.262
FVA10-03-□43.51671
FVA10-04-□46.52115.793
FVA12-02-□23.434.942.517241121.716.366
FVA12-03-□43.574
FVA12-04-□46.52116.196

L dimension is a reference dimension after screw-in

Development story

 

This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.

Part Number
FVU8-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Connecting Tube Diameter Pipe Port Type Plumbing Thread Nominal Exhaust Method Shape Nominal Designation of Piping Thread (IN Side) R1 Nominal Designation of Piping Thread (OUT Side) R2 Connection tube diameter (IN side) D1 Connection tube diameter (OUT side) D2

฿ 399.00

AUXILIARY EQUIPMENT 1 Piece(s) 3 Day(s) 3-Portφ8One-Touch Pipe-Independent ExhaustUnion Straight--φ8φ8

Loading...

  1. 1
 

Basic Information

Main Body Shape One-Touch Coupling Type Number of Positions and Valve Function 2-position Normally Closed Switching Operation Knob
Plumbing Type and Direction Direct side How to Mount Side surface Holding Mechanism With Holding Mechanism
Color of the operation part Blue Specifications Standard Options of Holding Mechanism No

Please check the type/dimensions/specifications of the part FVU8-8 in the Auxiliary equipment hand valve FV series series.

Products with similar specification

Part Number
FVA10-03-2
FVA12-02
FVA12-03
FVA8-01
FVA8-02-2
FVU8-8-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Ports Connecting Tube Diameter Pipe Port Type Plumbing Thread Nominal Exhaust Method Shape Nominal Designation of Piping Thread (IN Side) R1 Nominal Designation of Piping Thread (OUT Side) R2 Connection tube diameter (IN side) D1 Connection tube diameter (OUT side) D2

฿ 564.89

1 Piece(s) 15 Day(s) 2-Portφ10One-Touch Pipe[3/8] 3/8(IN)-Straight A3/8-φ10-

฿ 589.51

1 Piece(s) 10 Day(s) 3-Portφ12One-Touch Pipe[1/4] 1/4(IN)Independent ExhaustStraight A1/4-φ12-

฿ 601.64

1 Piece(s) 10 Day(s) 3-Portφ12One-Touch Pipe[3/8] 3/8(IN)Independent ExhaustStraight A3/8-φ12-

฿ 510.94

1 Piece(s) 10 Day(s) 3-Portφ8One-Touch Pipe[1/8] 1/8(IN)Independent ExhaustStraight A1/8-φ8-

฿ 530.01

1 Piece(s) 3 Day(s) 2-Portφ8One-Touch Pipe[1/4] 1/4(IN)-Straight A1/4-φ8-

฿ 473.57

1 Piece(s) 3 Day(s) 2-Portφ8One-Touch Pipe--Union Straight--φ8φ8