1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Valve, Mechanical Valve or Foot Operated Valve 5 Ports

Manual Valve, Mechanical Valve or Foot Operated Valve 5 Ports
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,590.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Foot valve that can be used to operate double-acting air cylinders and air chucks.
[Features]
· A simple structure and poppet-type sheet form make it less susceptible to breakdown.
· Can be used without lubrication as there are no sliding parts.
· Can be installed in any position.
· Compact and lightweight.
· The type with a holding mechanism allows continuous working (unless it is stopped by pressing the latch behind the pedal by foot).
[Applications]
· Compatible with pneumatic equipment and production lines in a wide range of industries.
· Used to operate double-acting air cylinders and air chucks.

 
Part Number
2503-4FL
250-4FL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal

฿ 6,590.98

SPECIAL TYPE VALVE 1 Piece(s) 3 Day(s) 3/8

฿ 6,590.98

SPECIAL TYPE VALVE 1 Piece(s) 3 Day(s) 1/4

Loading...

  1. 1

Basic Information

Main Body Shape Pedal type Number of Ports 5-Port Number of Positions and Valve Function 2-position exhaust
Switching Operation Step Pipe Port Type Rc Plumbing Type and Direction Direct side
Effective Sectional Area(mm2) 15 How to Mount Bottom Holding Mechanism With Holding Mechanism
Exhaust Method Independent Exhaust Color of the operation part Silver Options of Holding Mechanism With Holding Mechanism