1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual valve, mechanical valve, foot operated valve, 2 and 3 port (250F)

SPECIAL TYPE VALVE

Manual valve, mechanical valve, foot operated valve, 2 and 3 port (250F)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Operates reliably, simple configuration with few failures, compact and lightweight. Note: CAD data of this series is being revised. Please wait till the corrections are done.

 
Part Number
250F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Holding Mechanism Exhaust Method Options of Holding Mechanism

฿ 3,791.58

SPECIAL TYPE VALVE 1 Piece(s) 3 Day(s) 3-Port-Independent ExhaustNo

Loading...

  1. 1

Basic Information

Main Body Shape Pedal type Number of Positions and Valve Function 2-position Normally Closed Switching Operation Step
Pipe Port Type Rc Plumbing Thread Nominal 1/4 Plumbing Type and Direction Direct side
Effective Sectional Area(mm2) 15 How to Mount Bottom Color of the operation part Silver
Specification Options Normally Close

Please check the type/dimensions/specifications of the part 250F in the Manual valve, mechanical valve, foot operated valve, 2 and 3 port series.

Frequently Asked Questions (FAQ)

Question: What else is required other than the main unit?
Answer: A joint, a joint tube, and a muffler are required.

Products with similar specification

Part Number
250FL
250FL-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Ports Holding Mechanism Exhaust Method Options of Holding Mechanism

฿ 4,507.40

1 Piece(s) 3 Day(s) 3-PortWith Holding MechanismIndependent ExhaustWith Holding Mechanism

฿ 4,492.83

1 Piece(s) 11 Day(s) 2-PortWith Holding Mechanism-With Holding Mechanism