1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Control Equipment TAC Air Valve Line Lever Type Valve

Control Equipment TAC Air Valve Line Lever Type Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 985.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact device for total pneumatic control, offers simple operation of the small air cylinders and easy configuration of simple pneumatic control circuits. Note: CAD data of this series is being revised. Please wait till the corrections are done.

 
Part Number
3V
3VR
4PPX
4V
4VR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Number of Positions and Valve Function Switching Operation Effective Sectional Area
(mm2)
Holding Mechanism Push Button Type Format

฿ 985.83

SPECIAL TYPE VALVE 1 Piece(s) Same day 3-Port2-position Normally ClosedPin Lever1.8With Holding Mechanism-Holding Type

฿ 1,289.74

SPECIAL TYPE VALVE 1 Piece(s) 3 Day(s) 3-Port2-position Normally ClosedPin Lever1.8--Return Type

฿ 2,008.40

SPECIAL TYPE VALVE 1 Piece(s) 3 Day(s) 5-Port2-position exhaustPushbutton2.5With Holding MechanismFlat Long HeadHolding Type

฿ 1,538.33

SPECIAL TYPE VALVE 1 Piece(s) Same day 5-Port2-position exhaustPin Lever2.5With Holding Mechanism-Holding Type

฿ 2,002.82

SPECIAL TYPE VALVE 1 Piece(s) 3 Day(s) 5-Port2-position exhaustPin Lever2.5--Return Type

Loading...

  1. 1

Basic Information

Main Body Shape Pin Shape Pipe Port Type M Plumbing Thread Nominal M5
Plumbing Type and Direction Direct bottom Mounting Method Panel Mounted Exhaust Method Independent Exhaust
Color of the operation part Silver Options of Holding Mechanism No