1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Total Air System, Small Mechanical Valve, MS Series (MS-00-PP)

TOTAL AIR SYSTEMS

Total Air System, Small Mechanical Valve, MS Series (MS-00-PP)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A small 3-way valve for air pressure control that operates by mechanical detection or manual operation, equivalent to a micro switch for electrical equipment.
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.

 
Part Number
MS-00-PP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Number of Switching Positions Switching Operation Connecting Tube Diameter Pipe Port Type Plumbing Thread Nominal Effective Sectional Area
(mm2)
Operation Status Retention Type of Plunger Push Button Type Operating Force to Push (When 0.5 MPa)
(N)
Select valve type Mushroom Valve Shape and Color Segmentation Form Color Classification of Press Button

฿ 597.75

TOTAL AIR SYSTEMS 1 Piece(s) 11 Day(s) 3-Port2-position Normally ClosedPlunger-[Rc(R)] Rc(R)1/82.52-position spring returnPin-10.8---

Loading...

  1. 1

Basic Information

Main Body Shape Micro Switch Type Plumbing Type and Direction Direct side Preventing of Raising Dust No

Please check the type/dimensions/specifications of the part MS-00-PP in the Total Air System, Small Mechanical Valve, MS Series series.

Products with similar specification

Part Number
MS-00-ESP-R
MS-00-PB1
MS-00-PB1-Y
MS-00-RL
MS-00-RLOW
MS-00-RP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Ports Number of Switching Positions Switching Operation Connecting Tube Diameter Pipe Port Type Plumbing Thread Nominal Effective Sectional Area
(mm2)
Operation Status Retention Type of Plunger Push Button Type Operating Force to Push (When 0.5 MPa)
(N)
Select valve type Mushroom Valve Shape and Color Segmentation Form Color Classification of Press Button

฿ 1,034.13

1 Piece(s) 3 Day(s) 3-Port2-position Normally ClosedPushbutton-[Rc(R)] Rc1/82.52-position spring return-Mushroom--Red-

฿ 1,034.13

1 Piece(s) 3 Day(s) 3-Port2-position Normally ClosedPushbutton-[Rc(R)] Rc(R)1/82.52-position spring return-Flat Head---Black, Green, Red

฿ 1,110.73

1 Piece(s) 60 Day(s) 3-Port2-position Normally ClosedPushbutton-[Rc(R)] Rc(R)1/82.52-position spring return-Flat Head---Yellow

฿ 667.42

1 Piece(s) Same day 3-Port2-position Normally ClosedPlunger-[Rc(R)] Rc(R)1/82.52-position spring returnRoller Lever-3.5---

฿ 865.45

1 Piece(s) 3 Day(s) 3-Port2-position Normally ClosedPlunger-[Rc(R)] Rc(R)1/82.52-position spring returnUnidirectional Operation Roller Lever-3.5---

฿ 1,048.81

1 Piece(s) 11 Day(s) 3-Port2-position Normally ClosedPlunger-[Rc(R)] Rc(R)1/82.52-position spring returnRoller-10.8---