(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Equivalent to a vertical limit switch for electrical devices. Three-way valve for air pressure control operated by mechanical detection. *The CAD data for this series is being amended. Please wait till the corrections are done.
Main Body Shape | Micro Switch Type | Number of Ports | 3-Port | Number of Switching Positions | Others |
---|---|---|---|---|---|
Switching Operation | Rod, Arm | Pipe Port Type | Rc | Plumbing Thread Nominal | 1/4 |
Plumbing Type and Direction | Direct bottom | Effective Sectional Area(mm2) | 31 | Operation Status Retention | 2-position spring return |
Preventing of Raising Dust | No |
Please check the type/dimensions/specifications of the part MAVL-RAA in the Total Air System Large Mechanical Valve series.
Part Number |
---|
MAVL-RAB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rod Arm Type | Operating Force to Push (When 0.5 MPa) (N) |
---|---|---|---|---|---|---|
฿ 2,926.40 | 1 Piece(s) | 11 Day(s) | [Others] Rod Lever Shape | 21.6-20.0 |
How can we improve?
How can we improve?