1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Total air system medium mechanical valve

Total air system medium mechanical valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,864.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Equivalent to a small limit switch for electrical devices. Three-way valve for air pressure control operated by mechanical detection. *The CAD data for this series is being amended. Please wait till the corrections are done.

[Features]
· Equivalent to a vertical limit switch for mechanical devices and a three-way valve for air pressure control, operated by mechanical detection.
· Connection bore: Rc1/4

 
Part Number
MM-00-RAA
MM-00-RAB
MM-01-RAE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnecting Tube Diameter Pipe Port Type Plumbing Thread Nominal Effective Sectional Area
(mm2)
Rod Arm Type Operating Force to Push (When 0.5 MPa)
(N)

฿ 3,254.07

CKD 1 Piece(s) 60 Day(s) -[Rc(R)] Rc1/82.5[Others] Adjusting Roller Lever Shape4.5

฿ 2,864.06

CKD 1 Piece(s) 3 Day(s) -[Rc(R)] Rc1/82.5[Others] Rod Lever Shape9.8

฿ 3,449.33

CKD 1 Piece(s) 60 Day(s) Ø4One-Touch Pipe-1.6Wire Rod1.3

Loading...

  1. 1

Basic Information

Main Body Shape Micro Switch Type Number of Ports 3-Port Number of Switching Positions 2-position Normally Closed
Switching Operation Rod, Arm Plumbing Type and Direction Direct bottom Operation Status Retention 2-position spring return
Preventing of Raising Dust No