(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Large cross-sectional area due to straight flow passage.
· Adopted flame-retardant resin as a standard (UL94 standard V-0 equivalent).
· Manifold possible with an optional bracket.
· Two-port valve, 3-port valve lineup.
[Applications]
· Capable of opening and closing air pressure inlet to equipment.
· Used as hand valve.
Part Number |
---|
3QV-06-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting Tube Diameter | Pipe Port Type | Plumbing Thread Nominal | Effective Sectional Area (mm2) | Connection port diameter IN side | Connection port diameter OUT side |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 341.04 | 3-PORTVALVEQUICKVALVE | 1 Piece(s) | Same day | φ6 | One-Touch Pipe | - | 9.3 | φ6 | φ6 |
Loading...
Main Body Shape | One-Touch Coupling Type | Number of Ports | 3-Port | Number of Switching Positions | 2-position Normally Closed |
---|---|---|---|---|---|
Switching Operation | Knob | Plumbing Type and Direction | Direct side | Operation Status Retention | Holding |
Preventing of Raising Dust | No |
Please check the type/dimensions/specifications of the part 3QV-06-06 in the Three-Port Valve Quick Valve series.
Part Number |
---|
3QV-04-04 |
3QV-04-6A |
3QV-06-6A |
3QV-06-8A |
3QV-08-08 |
3QV-08-10A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connecting Tube Diameter | Pipe Port Type | Plumbing Thread Nominal | Effective Sectional Area (mm2) | Connection port diameter IN side | Connection port diameter OUT side |
---|---|---|---|---|---|---|---|---|---|---|
฿ 341.04 | 1 Piece(s) | 10 Day(s) | φ4 | One-Touch Pipe | - | 4.2 | φ4 | φ4 | ||
฿ 399.16 | 1 Piece(s) | 60 Day(s) | φ4 | [Rc (R)] R | 1/8 | 3.5 | φ4 | R1/8 | ||
฿ 399.16 | 1 Piece(s) | 60 Day(s) | φ6 | [Rc (R)] R | 1/8 | 9.3 | φ6 | R1/8 | ||
฿ 407.85 | 1 Piece(s) | 60 Day(s) | φ6 | [Rc (R)] R | 1/4 | 9.3 | φ6 | R1/4 | ||
฿ 385.06 | 1 Piece(s) | 3 Day(s) | φ8 | One-Touch Pipe | - | 17.5 | φ8 | φ8 | ||
฿ 451.24 | 1 Piece(s) | 60 Day(s) | φ8 | [Rc (R)] R | 3/8 | 15.8 | φ8 | R3/8 |
How can we improve?
How can we improve?