1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Two-Port Valve Quick Valve

Two-Port Valve Quick Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 341.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Large cross-sectional area due to straight flow passage.
· Adopted flame-retardant resin as a standard (UL94 standard V-0 equivalent).
· Manifold possible with an optional bracket.
· Two-port valve, 3-port valve lineup.
[Applications]
· Capable of opening and closing air pressure inlet to equipment.
· Used as hand valve.

Part Number
2QV-04-04
2QV-04-04-P70
2QV-04-6A
2QV-04-6A-P70
2QV-06-06
2QV-06-06-P70
2QV-06-6A
2QV-06-6A-P70
2QV-06-8A
2QV-06-8A-P70
2QV-08-08-P70
2QV-08-10A
2QV-08-10A-P70
2QV-08S-08S
2QV-08S-08S-P70
2QV-08S-8A
2QV-08S-8A-P70
2QV-6A-04
2QV-6A-04-P70
2QV-6A-06
2QV-6A-06-P70
2QV-6A-6A
2QV-6A-6A-P70
2QV-8A-06
2QV-8A-06-P70
2QV-8A-08S
2QV-8A-08S-P70
2QV-8A-8A
2QV-8A-8A-P70
2QV-10-10
2QV-10-10-P70
2QV-10-10A
2QV-10-10A-P70
2QV-10-15A
2QV-10-15A-P70
2QV-10A-08
2QV-10A-08-P70
2QV-10A-10
2QV-10A-10-P70
2QV-10A-10A
2QV-10A-10A-P70
2QV-12-12
2QV-12-12-P70
2QV-12-15A
2QV-12-15A-P70
2QV-15A-10
2QV-15A-10-P70
2QV-15A-12
2QV-15A-12-P70
2QV-15A-15A
2QV-15A-15A-P70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnecting Tube Diameter Pipe Port Type Plumbing Thread Nominal Effective Sectional Area
(mm2)
Preventing of Raising Dust Connection port diameter IN side Connection port diameter OUT side

฿ 341.04

2-PORT VALVE QUICK VALVE 1 Piece(s) 11 Day(s) φ4One-Touch Pipe-4.2Noφ4φ4

฿ 650.82

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ4One-Touch Pipe-4.2Preventing of Raising Dustφ4φ4

฿ 399.16

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ4[Rc (R)] R1/83.5Noφ41/8

฿ 707.22

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ4[Rc (R)] R1/83.5Preventing of Raising Dustφ41/8

฿ 341.04

2-PORTVALVEQUICKVALVE 1 Piece(s) 3 Day(s) φ6One-Touch Pipe-9.3Noφ6φ6

฿ 605.09

2-PORT VALVE QUICK VALVE 1 Piece(s) 20 Day(s) φ6One-Touch Pipe-9.3Preventing of Raising Dustφ6φ6

฿ 399.16

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ6[Rc (R)] R1/89.3Noφ6R1/8

฿ 707.22

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ6[Rc (R)] R1/49.3Preventing of Raising Dustφ6R1/8

฿ 407.85

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ6[Rc (R)] R1/49.3Noφ6R1/4

฿ 724.58

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ6[Rc (R)] R1/49.3Preventing of Raising Dustφ6R1/4

฿ 733.25

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ8One-Touch Pipe-17.5Preventing of Raising Dustφ8φ8

฿ 451.24

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ8[Rc (R)] R3/815.8Noφ8R3/8

฿ 798.33

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ8[Rc (R)] R3/815.8Preventing of Raising Dustφ8R3/8

฿ 341.04

2-PORTVALVEQUICKVALVE 1 Piece(s) 3 Day(s) φ8One-Touch Pipe-10.2Noφ8φ8

฿ 650.82

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ8One-Touch Pipe-10.2Preventing of Raising Dustφ8φ8

฿ 407.85

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ8[Rc (R)] R1/410.2Noφ8R1/4

฿ 724.58

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ8[Rc (R)] R1/410.2Preventing of Raising Dustφ8R1/4

฿ 399.16

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ4[Rc (R)] R1/84.2NoR1/8φ4

฿ 707.22

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ4[Rc (R)] R1/84.2Preventing of Raising DustR1/8φ4

฿ 399.16

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ6[Rc (R)] R1/89.3NoR1/8φ6

฿ 707.22

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ6[Rc (R)] R1/89.3Preventing of Raising DustR1/8φ6

฿ 433.88

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) -[Rc (R)] R1/89.5NoR1/8R1/8

฿ 772.30

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) -[Rc (R)] R1/89.5Preventing of Raising Dust1/81/8

฿ 407.85

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ6[Rc (R)] R1/49.3NoR1/4φ6

฿ 724.58

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ6[Rc (R)] R1/49.3Preventing of Raising DustR1/4φ6

฿ 407.85

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ8[Rc (R)] R1/410.2NoR1/4φ8

฿ 724.58

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ8[Rc (R)] R1/410.2Preventing of Raising DustR1/4φ8

฿ 451.24

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) -[Rc (R)] R1/49.5NoR1/4R1/4

฿ 798.33

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) -[Rc (R)] R1/49.5Preventing of Raising Dust1/41/4

฿ 385.06

2-PORTVALVEQUICKVALVE 1 Piece(s) 3 Day(s) φ10One-Touch Pipe-22.5Noφ10φ10

฿ 733.25

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ10One-Touch Pipe-22.5Preventing of Raising Dustφ10φ10

฿ 451.24

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ10[Rc (R)] R3/821.4Noφ10R3/8

฿ 798.33

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ10[Rc (R)] R3/821.4Preventing of Raising Dustφ10R3/8

฿ 477.27

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ10[Rc (R)] R1/221.4Noφ10R1/2

฿ 846.06

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ10[Rc (R)] R1/221.4Preventing of Raising Dustφ10R1/2

฿ 451.24

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ8[Rc (R)] R3/816.3NoR3/8φ8

฿ 798.33

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ8[Rc (R)] R3/816.3Preventing of Raising DustR3/8φ8

฿ 451.24

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ10[Rc (R)] R3/821.4NoR3/8φ10

฿ 798.33

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ10[Rc (R)] R3/821.4Preventing of Raising DustR3/8φ10

฿ 498.96

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) -[Rc (R)] R3/821.4NoR3/8R3/8

฿ 885.10

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) -[Rc (R)] R3/821.4Preventing of Raising Dust3/83/8

฿ 385.06

2-PORT VALVE QUICK VALVE 1 Piece(s) 3 Day(s) φ12One-Touch Pipe-22.5Noφ12φ12

฿ 682.09

2-PORT VALVE QUICK VALVE 1 Piece(s) 20 Day(s) φ12One-Touch Pipe-22.5Preventing of Raising Dustφ12φ12

฿ 477.27

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ12[Rc (R)] R1/221.4Noφ12R1/2

฿ 846.06

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ12[Rc (R)] R1/221.4Preventing of Raising Dustφ12R1/2

฿ 477.27

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ10[Rc (R)] R1/221.4NoR1/2φ10

฿ 846.06

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ10[Rc (R)] R1/221.4Preventing of Raising DustR1/2φ10

฿ 477.27

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ12[Rc (R)] R1/221.4NoR1/2φ12

฿ 846.06

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) φ12[Rc (R)] R1/221.4Preventing of Raising DustR1/2φ12

฿ 546.69

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) -[Rc (R)] R1/221.4NoR1/2R1/2

฿ 967.55

2-PORT VALVE QUICK VALVE 1 Piece(s) 60 Day(s) -[Rc (R)] R1/221.4Preventing of Raising Dust1/21/2

Loading...

  1. 1

Basic Information

Main Body Shape One-Touch Coupling Type Number of Ports 2-Port Number of Switching Positions 2-position Normally Closed
Switching Operation Knob Plumbing Type and Direction Direct side Operation Status Retention Holding

Frequently Asked Questions (FAQ)

Question: Can it be used in vacuum?
Answer: Yes. When using urethane tubes (U-95□□, NU-□□) in vacuum, use an insert ring.