Tube Cutter

Brand :
PISCO

Caution

    Product Description

    A tube cutter with a built-in measure that can cut tubes into any length.
    [Features]
    · The tube guide ensures that the tube is cut cleanly.
    · Equipped with a safety locking mechanism.
    · The built-in tube guide helps to cut the tube cleanly at a right angle.

    Tube Cutter Specifications

    Tube Cutter TC-21: related image

    Tube Cutter examples of use

    Tube Cutter TC-21: related image

    Built-in measuring tape
    Measuring tape length: 1 m

    Tube Cutter TC-21: related image

    Tube Cutter structural drawing

    How To Replace The V-Shaped Blade

    Tube Cutter TC-21: related image
    1. 1. With the cutter open, loosen the retaining screws (2 locations).
    2. 2. Grasp the hexagon socket of the V-shaped blade and remove the blade from the main body.
    3. 3. Change the position of the V-shaped blade by rotating it 180°.
    4. 4. Grasp the hexagon socket of the V-shaped blade and install the blade in the main body.
    5. 5. Tighten the retaining screws until the blade no longer wobbles (tightening torque: 0.2 to 0.24 N·m)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat