1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Index Unit X301□W (X3016WB-A)

MEG SLIM INDEXUNIT

Compact Index Unit X301□W (X3016WB-A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Highly transportable type index unit. Advantages of the standard type: Size is suited to a wide range of high speed, high transportation. All-in-one unit that saves space, saves energy, and offers easy control. Helps to reduce the total cost.

Examples of workpiece transfer units that can be selected for each scenario


Dedicated inquiry form for selection support, demo machine rental is available.
Also accepting requests for document of various products.

Click here for the machine engineering inquiry form

 
Part Number
X3016WB-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipIndexing number Voltage
(V)

฿ 79,635.13

MEG SLIM INDEXUNIT 1 Piece(s) 21 Day(s) 6Single-phase 100

Loading...

  1. 1

Please check the type/dimensions/specifications of the part X3016WB-A in the Compact Index Unit X301□W series.

Products with similar specification

Part Number
X3014WB-C
X3016WB-C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipIndexing number Voltage
(V)

฿ 77,373.70

1 Piece(s) 3 Day(s) 4Single-phase/ three-phase 200

฿ 79,635.13

1 Piece(s) 3 Day(s) 6Single-phase/ three-phase 200