(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless steel air chuck with light weight and super small.
Part Number |
---|
CHM08BE02H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Gripper Finger Shape | Job dimensions groove width (mm) | Work dimensions hole diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,517.42 | ROBOT PARTS | 1 Piece(s) | 9 Day(s) | 0.08 | 0.08 | For Circular Hole-shaped Workpiece | - | 2~3 |
Loading...
Type | Main Body | Gripping Methods | Swing Type of Opening | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Cylindrical Shape | Operation Method | Single Acting Type (Normally Close) | Environment, Applications | Standard |
Additional Functions | No | Stroke Adjustment Mechanism | No | Operating Pressure Range(MPa) | 0.2::0.7 |
Mounting Holder Shape | Block Type with Floating Chuck Direction Parallel |
Please check the type/dimensions/specifications of the part CHM08BE02H in the Open Chuck, Floating Attachment Block Type, Chuck Direction Parallel series.
Part Number |
---|
CHM08BE03C |
CHM08BE03H |
CHM08BE04H |
CHM08BE05C |
CHM08BE06H |
CHM08BE07C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Gripper Finger Shape | Job dimensions groove width (mm) | Work dimensions hole diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 4,517.42 | 1 Piece(s) | 9 Day(s) | 0.08 | 0.08 | For Groove-shaped Workpiece | 3~5 | - | ||
฿ 4,517.42 | 1 Piece(s) | 9 Day(s) | 0.08 | 0.08 | For Circular Hole-shaped Workpiece | - | 3~4 | ||
฿ 4,517.42 | 1 Piece(s) | 9 Day(s) | 0.08 | 0.08 | For Circular Hole-shaped Workpiece | - | 4~6 | ||
฿ 4,517.42 | 1 Piece(s) | 9 Day(s) | 0.08 | 0.08 | For Groove-shaped Workpiece | 5~7 | - | ||
฿ 4,517.42 | 1 Piece(s) | 9 Day(s) | 0.08 | 0.08 | For Circular Hole-shaped Workpiece | - | 6~8 | ||
฿ 4,517.42 | 1 Piece(s) | 9 Day(s) | 0.08 | 0.08 | For Groove-shaped Workpiece | 7~9 | - |
How can we improve?
How can we improve?