1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Opening Chuck Panel Mount Type (Part Number)

Opening Chuck Panel Mount Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,834.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel air chuck with light weight and super small.

Part Number
CHM08BB02H
CHM08BB03C
CHM08BB03H
CHM08BB04H
CHM08BB05C
CHM08BB06H
CHM08BB07C
CHM08BB08H
CHM11BB06C
CHM11BB06H
CHM11BB08C
CHM11BB08H
CHM11BB10C
CHM11BB10H
CHM11BB12C
CHM11BB12H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Gripper Finger Shape Job dimensions groove width
(mm)
Work dimensions hole diameter
(mm)

฿ 2,834.92

ROBOT PARTS 1 Piece(s) 9 Day(s) 0.080.08For Circular Hole-shaped Workpiece-2~3

฿ 2,834.92

ROBOT PARTS 1 Piece(s) 9 Day(s) 0.080.08For Groove-shaped Workpiece3~5-

฿ 2,834.92

ROBOT PARTS 1 Piece(s) 9 Day(s) 0.080.08For Circular Hole-shaped Workpiece-3~4

฿ 2,834.92

ROBOT PARTS 1 Piece(s) 9 Day(s) 0.080.08For Circular Hole-shaped Workpiece-4~6

฿ 2,834.92

ROBOT PARTS 1 Piece(s) 9 Day(s) 0.080.08For Groove-shaped Workpiece5~7-

฿ 2,834.92

ROBOT PARTS 1 Piece(s) 9 Day(s) 0.080.08For Circular Hole-shaped Workpiece-6~8

฿ 2,834.92

ROBOT PARTS 1 Piece(s) 9 Day(s) 0.080.08For Groove-shaped Workpiece7~9-

฿ 2,834.92

ROBOT PARTS 1 Piece(s) 9 Day(s) 0.080.08For Circular Hole-shaped Workpiece-8~10

฿ 3,319.18

ROBOT PARTS 1 Piece(s) 9 Day(s) 0.200.20For Groove-shaped Workpiece6~8-

฿ 3,319.18

ROBOT PARTS 1 Piece(s) 9 Day(s) 0.200.20For Circular Hole-shaped Workpiece-6~8

฿ 3,319.18

ROBOT PARTS 1 Piece(s) 9 Day(s) 0.200.20For Groove-shaped Workpiece8~10-

฿ 3,319.18

ROBOT PARTS 1 Piece(s) 9 Day(s) 0.200.20For Circular Hole-shaped Workpiece-8~10

฿ 3,319.18

ROBOT PARTS 1 Piece(s) 9 Day(s) 0.200.20For Groove-shaped Workpiece10~12-

฿ 3,319.18

ROBOT PARTS 1 Piece(s) 9 Day(s) 0.200.20For Circular Hole-shaped Workpiece-10~12

฿ 3,319.18

ROBOT PARTS 1 Piece(s) 9 Day(s) 0.200.20For Groove-shaped Workpiece12~14-

฿ 3,319.18

ROBOT PARTS 1 Piece(s) 9 Day(s) 0.200.20For Circular Hole-shaped Workpiece-12~14

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Swing Type of Opening Number of Fingers 2 pcs.
Main Body Shape Cylindrical Shape Operation Method Single Acting Type (Normally Close) Environment, Applications Standard
Additional Functions No Stroke Adjustment Mechanism No Operating Pressure Range(MPa) 0.2::0.7
Mounting Holder Shape Panel Mount Type