(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Stainless steel air chuck with light weight and super small.
· Simple form doesn't need dedicated nails and can hold work directly.
· Stable chucking with the work stopper.
· The type with floating can use the work stopper more effectively and prevents the damages caused by thrusting
Part Number |
---|
CHM08BA02H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Gripper Finger Shape | Job dimensions groove width (mm) | Work dimensions hole diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,697.12 | ROBOT PARTS | 1 Piece(s) | 9 Day(s) | 0.08 | 0.08 | For Circular Hole-shaped Workpiece | - | 2~3 |
Loading...
Type | Main Body | Gripping Methods | Swing Type of Opening | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Cylindrical Shape | Operation Method | Single Acting Type (Normally Close) | Environment, Applications | Standard |
Additional Functions | No | Stroke Adjustment Mechanism | No | Operating Pressure Range(MPa) | 0.2::0.7 |
Mounting Holder Shape | Shank Type |
Please check the type/dimensions/specifications of the part CHM08BA02H in the Gripper, Open Chuck Shank Type series.
Part Number |
---|
CHM08BA03C |
CHM08BA03H |
CHM08BA04H |
CHM08BA05C |
CHM08BA06H |
CHM08BA07C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Gripper Finger Shape | Job dimensions groove width (mm) | Work dimensions hole diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,697.12 | 1 Piece(s) | 9 Day(s) | 0.08 | 0.08 | For Groove-shaped Workpiece | 3~5 | - | ||
฿ 2,697.12 | 1 Piece(s) | 9 Day(s) | 0.08 | 0.08 | For Circular Hole-shaped Workpiece | - | 3~4 | ||
฿ 2,697.12 | 1 Piece(s) | 9 Day(s) | 0.08 | 0.08 | For Circular Hole-shaped Workpiece | - | 4~6 | ||
฿ 2,697.12 | 1 Piece(s) | 9 Day(s) | 0.08 | 0.08 | For Groove-shaped Workpiece | 5~7 | - | ||
฿ 2,697.12 | 1 Piece(s) | 9 Day(s) | 0.08 | 0.08 | For Circular Hole-shaped Workpiece | - | 6~8 | ||
฿ 2,697.12 | 1 Piece(s) | 9 Day(s) | 0.08 | 0.08 | For Groove-shaped Workpiece | 7~9 | - |
How can we improve?
How can we improve?