1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Closing Chuck Block Type With Floating Chuck Direction Parallel

ROBOT PARTS

Closing Chuck Block Type With Floating Chuck Direction Parallel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,427.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stainless steel air chuck with light weight and super small.
· Stable chucking with work stopper.
· The type with floating can use the work stopper more effectively and prevents the damages caused by thrusting.
· Claw shape: The K type has crude claw blanks.
· No need to worry about misalignment with R alignment

Part Number
CHM11AEK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,427.81

ROBOT PARTS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Swing Type Number of Fingers 2 pcs.
Main Body Shape Cylindrical Shape Operation Method Single Acting Type (Normally Open) Finger Opening Angle A1(deg) 16
Finger Closing Angle A2(deg) 9 Gripping Force (when 0.5Mpa at opening)(N) 0.20 Gripping Force (when 0.5Mpa at closing)(N) 0.20
Environment, Applications Standard Additional Functions No Stroke Adjustment Mechanism No
Operating Pressure Range(MPa) 0.2::0.7 Mounting Holder Shape Block Type with Floating Chuck Direction Parallel Gripper Finger Shape R Alignment 1-screw Mounting Method

Please check the type/dimensions/specifications of the part CHM11AEK in the Closing Chuck Block Type With Floating Chuck Direction Parallel series.