1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Closed Chuck, Floating Attachment Panel Mount Type, Chuck Direction Perpendicular

Closed Chuck, Floating Attachment Panel Mount Type, Chuck Direction Perpendicular
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,146.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stainless steel air chuck with light weight and super small.
· Stable chucking with work stopper.
· Floating type can use the work stopper more effectively and prevents damages with thrust.
· Claw shape: The K type has crude claw blanks.
· No need to worry about misalignment with R alignment

Part Number
CHM08ADK
CHM11ADK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFinger Opening Angle A1
(deg)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)

฿ 4,146.88

ROBOT PARTS 1 Piece(s) 9 Day(s) 200.080.08

฿ 5,013.20

ROBOT PARTS 1 Piece(s) 9 Day(s) 160.200.20

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Swing Type Number of Fingers 2 pcs.
Main Body Shape Cylindrical Shape Operation Method Single Acting Type (Normally Open) Finger Closing Angle A2(deg) 9
Environment, Applications Standard Additional Functions No Stroke Adjustment Mechanism No
Operating Pressure Range(MPa) 0.2::0.7 Mounting Holder Shape Panel Mount Type with Floating Chuck Direction Perpendicular Gripper Finger Shape R Alignment 1-screw Mounting Method