(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Secures increased collision safety with floating mechanism loaded. Simultaneous supply and detection by adding sensors.
Type | Main Body | Gripping Methods | Inserted Parallel Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Special Forms | Operation Method | Single Acting | Open Dimension L1(mm) | 4 |
Closed Dimension L2(mm) | 0 | Environment, Applications | Standard | Additional Functions | No |
Stroke Adjustment Mechanism | No | Operating Pressure Range(MPa) | 0.3::0.5 | Stroke(mm) | 4 |
Float Sensor | Presence | Finger Option | No | Sensor Qty. | 1 |
Sensor specifications | No | Float position detection sensor | FLS-01 | Finger open end-detection sensor | CS101-A(TAIYO) |
Flap Open-Close Type | Normally Open | Hinge pin | Standard | Air Port Options | Standard Port |
Please check the type/dimensions/specifications of the part X9560FL-NO-FS in the MEPAC Floating Type series.
How can we improve?
How can we improve?