(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Wide range of option is ready with WEB including sensor and attachment, etc. Select from 774 items.
[Features]
· Three types of cylinder diameter ø8, ø12, ø18 are available with 3 drive systems: single-acting, returning, and mechanical.
· Select a type that best meets the needs of the intended application.
· Wide range of holding specifications with 1 body.
· Can use both outer diameter or inner diameter holdings only by changing the nail location.
● Examples of workpiece transfer units that can be selected for each scenario
● Dedicated inquiry form for selection support, demo machine rental is available.
Also accepting requests for document of various products.
Click here for the machine engineering inquiry form
Part Number |
---|
X9608E-N-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Gripping Methods | Operation Method | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Stroke (mm) | Finger Option | Flap Open-Close Type | Hinge pin | Air Port Options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,070.48 | AIR CHUCK PARALLEL TYPE | 1 Piece(s) | 14 Day(s) | Inserted Parallel Type | Single Acting | 12 | 8 | 5.2 | 5.2 | 0.3~0.5 | 4 | No | Single Acting | With Retaining Ring | Standard Port |
Loading...
Type | Main Body | Number of Fingers | 2 pcs. | Main Body Shape | Square type |
---|---|---|---|---|---|
Environment, Applications | Standard | Additional Functions | No | Stroke Adjustment Mechanism | No |
Float Sensor | No | Sensor Qty. | No | Sensor specifications | No |
Please check the type/dimensions/specifications of the part X9608E-N-A in the Gripper, MEPAC Eco Multi Type series.
Part Number |
---|
X9608-D-C |
X9608-D-C-A |
X9608-D-C-AR |
X9608E-N-AR |
X9608E-N-C |
X9608E-N-C-A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Gripping Methods | Operation Method | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Stroke (mm) | Finger Option | Flap Open-Close Type | Hinge pin | Air Port Options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,647.44 | 1 Piece(s) | 9 Day(s) | Inserted Parallel Type | Double Acting | - | - | 6.5 | 6.5 | 0.3~0.5 | 4 | No | Normally Closed | Standard | Center Port | ||
฿ 6,673.53 | 1 Piece(s) | 9 Day(s) | Inserted Parallel Type | Double Acting | 12 | 8 | 6.5 | 6.5 | 0.3~0.5 | 4 | No | Double Action | Standard | Center Port | ||
฿ 6,672.62 | 1 Piece(s) | 9 Day(s) | Parallel Type of Opening / Inserted Parallel Type | Double Acting | 8 | 12 | 6.5 | 6.5 | 0.3~0.5 | 4 | Presence | Double Action | Standard | Center Port | ||
฿ 6,069.57 | 1 Piece(s) | 12 Day(s) | Parallel Type of Opening / Inserted Parallel Type | Single Acting | 8 | 12 | 5.2 | 5.2 | 0.3~0.5 | 4 | Presence | Single Acting | With Retaining Ring | Standard Port | ||
฿ 5,647.44 | 1 Piece(s) | 9 Day(s) | Inserted Parallel Type | Single Acting | 12 | 8 | 5.2 | 5.2 | 0.3~0.5 | 4 | No | Single Acting | With Retaining Ring | Center Port | ||
฿ 6,673.53 | 1 Piece(s) | 15 Day(s) | Inserted Parallel Type | Single Acting | 12 | 8 | 5.2 | 5.2 | 0.3~0.5 | 4 | Presence | Single Acting | With Retaining Ring | Center Port |
How can we improve?
How can we improve?