(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Highest gripping strength in the industry with industry lightest and 4 mm strokes (our own research)
Type | Main Body | Number of Fingers | 2 pcs. | Main Body Shape | Square type |
---|---|---|---|---|---|
Operation Method | Single Acting | Gripping Force (when 0.5Mpa at opening)(N) | 5.7 | Gripping Force (when 0.5Mpa at closing)(N) | 5.7 |
Environment, Applications | Standard | Additional Functions | No | Stroke Adjustment Mechanism | No |
Operating Pressure Range(MPa) | 0.3::0.5 | Stroke(mm) | 4 | Float Sensor | No |
Sensor Qty. | No | Sensor specifications | No | Flap Open-Close Type | Single Acting |
Hinge pin | Standard | Air Port Options | Standard Port |
Please check the type/dimensions/specifications of the part X9608B-04 in the MEPAC Economic Type X9608B series.
Part Number |
---|
X9608B-04-A |
X9608B-04-AR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Gripping Methods | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Finger Option |
---|---|---|---|---|---|---|---|---|
฿ 5,774.70 | 1 Piece(s) | 9 Day(s) | Parallel Type of Opening / Inserted Parallel Type | 12 | 8 | Presence | ||
฿ 5,707.59 | 1 Piece(s) | 9 Day(s) | Parallel Type of Opening / Inserted Parallel Type | 8 | 12 | Presence |
How can we improve?
How can we improve?