(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Wide range of holding specifications with one body. Possible to use both inner diameter and outer diameter holdings by changing nail location.
Part Number |
---|
X9610-06-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Gripping Methods | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Stroke (mm) | Finger Option | Flap Open-Close Type | Hinge pin | Air Port Options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,710.32 | AIR CHUCK PARALLEL TYPE | 1 Piece(s) | 8 Day(s) | Inserted Parallel Type / Parallel Type of Opening | 12.8 | 6.8 | 9.5 | 9.5 | 0.3~0.5 | 6 | Presence | Single Acting | Standard | Standard Port |
Loading...
Type | Main Body | Number of Fingers | 2 pcs. | Main Body Shape | Square type |
---|---|---|---|---|---|
Operation Method | Single Acting | Environment, Applications | Standard | Additional Functions | No |
Stroke Adjustment Mechanism | No | Float Sensor | No | Sensor Qty. | No |
Sensor specifications | No |
Please check the type/dimensions/specifications of the part X9610-06-A in the MEPAC Eco Type series.
Part Number |
---|
X9610-04-A |
X9610-04-AR |
X9610-06 |
X9610-06-AR |
X9610E-04 |
X9610E-04-A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Gripping Methods | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Stroke (mm) | Finger Option | Flap Open-Close Type | Hinge pin | Air Port Options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,710.32 | 1 Piece(s) | 14 Day(s) | Parallel Type of Opening / Inserted Parallel Type | 11.8 | 7.8 | 9.5 | 9.5 | 0.3~0.5 | 4 | Presence | Single Acting | Standard | Standard Port | ||
฿ 5,710.32 | 1 Piece(s) | 14 Day(s) | Parallel Type of Opening / Inserted Parallel Type | 7.8 | 11.8 | 9.5 | 9.5 | 0.3~0.5 | 4 | Presence | Single Acting | Standard | Standard Port | ||
฿ 4,683.47 | 1 Piece(s) | 8 Day(s) | Inserted Parallel Type | - | - | 9.5 | 9.5 | 0.3~0.5 | 6 | No | Single Acting | Standard | Standard Port | ||
฿ 5,710.32 | 1 Piece(s) | 14 Day(s) | Parallel Type of Opening / Inserted Parallel Type | 6.8 | 12.8 | 9.5 | 9.5 | 0.3~0.5 | 6 | Presence | Single Acting | Standard | Standard Port | ||
฿ 4,683.47 | 1 Piece(s) | 14 Day(s) | Inserted Parallel Type | - | - | 9.5 | 9.5 | 0.3~0.5 | 4 | No | Single Acting | With Retaining Ring | Standard Port | ||
฿ 5,710.32 | 1 Piece(s) | 14 Day(s) | Parallel Type of Opening / Inserted Parallel Type | 11.8 | 7.8 | 9.5 | 9.5 | 0.3~0.5 | 4 | Presence | Single Acting | With Retaining Ring | Standard Port |
How can we improve?
How can we improve?