1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
MEPAC Eco Type (Part Number)

AIR CHUCK PARALLEL TYPE

MEPAC Eco Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,683.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wide range of holding specifications with one body. Possible to use both inner diameter and outer diameter holdings by changing nail location.

Part Number
X9610EM-AR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGripping Methods Open Dimension L1
(mm)
Closed Dimension L2
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Stroke
(mm)
Finger Option Flap Open-Close Type Hinge pin Air Port Options

฿ 6,072.61

AIR CHUCK PARALLEL TYPE 1 Piece(s) 14 Day(s) Mechanical hand10.86.83.23.2-~-4PresenceNormally OpenWith Retaining Ring-

Loading...

  1. 1

Basic Information

Type Main Body Number of Fingers 2 pcs. Main Body Shape Square type
Operation Method Single Acting Environment, Applications Standard Additional Functions No
Stroke Adjustment Mechanism No Float Sensor No Sensor Qty. No
Sensor specifications No

Please check the type/dimensions/specifications of the part X9610EM-AR in the MEPAC Eco Type series.

Products with similar specification

Part Number
X9610-06
X9610-06-A
X9610-06-AR
X9610M
X9610M-A
X9610M-AR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGripping Methods Open Dimension L1
(mm)
Closed Dimension L2
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Stroke
(mm)
Finger Option Flap Open-Close Type Hinge pin Air Port Options

฿ 4,683.47

1 Piece(s) 8 Day(s) Inserted Parallel Type--9.59.50.3~0.56NoSingle ActingStandardStandard Port

฿ 5,710.32

1 Piece(s) 8 Day(s) Parallel Type of Opening / Inserted Parallel Type12.86.89.59.50.3~0.56PresenceSingle ActingStandardStandard Port

฿ 5,710.32

1 Piece(s) 14 Day(s) Parallel Type of Opening / Inserted Parallel Type6.812.89.59.50.3~0.56PresenceSingle ActingStandardStandard Port

฿ 5,045.75

1 Piece(s) 14 Day(s) Mechanical hand / Inserted Parallel Type--9.59.5-~4NoSingle ActingStandardStandard Port

฿ 6,072.61

1 Piece(s) 14 Day(s) Mechanical hand6.810.83.23.2-~-4PresenceNormally OpenStandard-

฿ 6,072.61

1 Piece(s) 14 Day(s) Mechanical hand10.86.83.23.2-~-4PresenceNormally OpenStandard-