1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Hand For Drive Equipment, Pick Type

Rubber Hand For Drive Equipment, Pick Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,956.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Securely grab the word softly in the wide contact surface. Support a broad range of fields such as seal and stopper, etc. Note: CAD data of this series is being revised. Please wait till the corrections are done.

 
Part Number
RBP006RCA
RBP009RCA
RBP010RCA
RBP014RCA
RBP017RCA
RBP019RCA
RBP025RCA
RBP035TCA
RBP045TCA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating Pressure Range
(MPa)
Recommended Load Capacity
(g)

฿ 8,135.83

KOGANEI 1 Piece(s) 9 Day(s) 10~0.4300

฿ 5,982.90

KOGANEI AIR HAND 1 Piece(s) Same day -~0.41200

฿ 2,956.40

KOGANEI 1 Piece(s) Same day -~0.52000

฿ 3,311.84

AIR HAND 1 Piece(s) 3 Day(s) -~0.52500

฿ 3,709.26

KOGANEI 1 Piece(s) 3 Day(s) -~0.53000

฿ 4,420.00

KOGANEI 1 Piece(s) Same day 10~0.53500

฿ 4,009.73

KOGANEI AIR HAND 1 Piece(s) Same day -~0.59000

฿ 7,110.56

KOGANEI RUBBER HANDS 1 Piece(s) 9 Day(s) -~0.512000

฿ 10,226.67

KOGANEI 1 Piece(s) 15 Day(s) -~0.520000

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Rubber Hand pick type Number of Fingers Others
Main Body Shape Cylindrical Shape Environment, Applications Standard Additional Functions No
Stroke Adjustment Mechanism No