(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mounting bracket to be attached to the cylinder.
[Features]
·Available as a double knuckle joint (Y/Y2).
[Applications]
·For SSD series.
Part Number |
---|
SSD-Y-16 |
SSD-Y-20 |
SSD-Y-32 |
SSD-Y-40 |
SSD-Y-50 |
SSD-Y-63 |
SSD-Y-80 |
SSD-Y-100 |
SSD-Y-125 |
SSD-Y-160 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Size M (mm) | Thread Pitch (mm) | Accessories Included | Applicable Tube I.D. (mm) | Types |
---|---|---|---|---|---|---|---|---|---|---|
฿ 187.03 | SPACE SAVING STRUCTURE | 1 Piece(s) | 11 Day(s) | M6 | - | Non-Included | 16 | Standard | ||
฿ 425.19 | SPACE SAVING STRUCTURE | 1 Piece(s) | 60 Day(s) | M8 | - | Non-Included | 20 | Standard | ||
฿ 425.19 | SPACE SAVING STRUCTURE | 1 Piece(s) | 60 Day(s) | M14 | 1.5 | Non-Included | 32 | Standard | ||
฿ 590.42 ฿ 527.13 | CKD SPACE SAVING STRUCTURE | 1 Piece(s) | Same day | M14 | 1.5 | Non-Included | 40 | Standard | ||
฿ 590.42 | SPACE SAVING STRUCTURE | 1 Piece(s) | 11 Day(s) | M18 | 1.5 | Non-Included | 50 | Standard | ||
฿ 590.42 | SPACE SAVING STRUCTURE | 1 Piece(s) | 11 Day(s) | M18 | 1.5 | Non-Included | 63 | Standard | ||
฿ 906.81 | SPACE SAVING STRUCTURE | 1 Piece(s) | 60 Day(s) | M22 | 1.5 | Non-Included | 80 | Standard | ||
฿ 1,119.40 | SPACE SAVING STRUCTURE | 1 Piece(s) | 7 Day(s) | M26 | 1.5 | Non-Included | 100 | Standard | ||
฿ 2,016.94 | SPACE SAVING STRUCTURE | 1 Piece(s) | 11 Day(s) | M30 | 1.5 | Non-Included | 125 | Standard | ||
฿ 3,384.24 | SPACE SAVING STRUCTURE | 1 Piece(s) | 60 Day(s) | M36 | 1.5 | Non-Included | 160 | Standard |
Loading...
Type of Support | Double Notched Knuckle Joint | Applicable Cylinder Series | SSD |
---|
How can we improve?
How can we improve?