(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single clevis knuckle joint for cylinder SSD.
Part Number |
---|
SSD-FB-50 |
SSD-I2-12 |
SSD-I2-16 |
SSD-I2-20 |
SSD-I2-25 |
SSD-I2-32 |
SSD-I2-50 |
SSD-I-16 |
SSD-I-20 |
SSD-I-32 |
SSD-I-40 |
SSD-I-50 |
SSD-I-63 |
SSD-I-80 |
SSD-I-100 |
SSD-I-125 |
SSD-I-160 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Size M (mm) | Thread Pitch (mm) | Applicable Tube I.D. (mm) | Types |
---|---|---|---|---|---|---|---|---|---|
฿ 407.85 | SPACE SAVING STRUCTURE | 1 Piece(s) | 60 Day(s) | - | - | 50 | Head end flange type | ||
฿ 156.19 | SPACE SAVING STRUCTURE | 1 Piece(s) | 60 Day(s) | M5 | 0.8 | 12 | Compact type | ||
฿ 156.19 | SPACE SAVING STRUCTURE | 1 Piece(s) | 60 Day(s) | M6 | 1 | 16 | Compact type | ||
฿ 338.42 | SPACE SAVING STRUCTURE | 1 Piece(s) | 60 Day(s) | M8 | 1.25 | 20 | Compact type | ||
฿ 310.45 ฿ 289.18 | CKD SPACE SAVING STRUCTURE | 1 Piece(s) | Same day | M10 | 1.25 | 25 | Compact type | ||
฿ 368.79 | SPACE SAVING STRUCTURE | 1 Piece(s) | 60 Day(s) | M14 | 1.5 | 32 | Compact type | ||
฿ 399.16 | SPACE SAVING STRUCTURE | 1 Piece(s) | 60 Day(s) | M18 | 1.5 | 50 | Compact type | ||
฿ 156.19 | SPACE SAVING STRUCTURE | 1 Piece(s) | 60 Day(s) | M6 | - | 16 | Standard | ||
฿ 338.42 | SPACE SAVING STRUCTURE | 1 Piece(s) | 60 Day(s) | M8 | - | 20 | Standard | ||
฿ 338.42 | SPACE SAVING STRUCTURE | 1 Piece(s) | 60 Day(s) | M14 | 1.5 | 32 | Standard | ||
฿ 399.16 | SPACE SAVING STRUCTURE | 1 Piece(s) | 60 Day(s) | M14 | 1.5 | 40 | Standard | ||
฿ 399.16 | SPACE SAVING STRUCTURE | 1 Piece(s) | 60 Day(s) | M18 | 1.5 | 50 | Standard | ||
฿ 399.16 | SPACE SAVING STRUCTURE | 1 Piece(s) | 60 Day(s) | M18 | 1.5 | 63 | Standard | ||
฿ 633.46 | SPACE SAVING STRUCTURE | 1 Piece(s) | 60 Day(s) | M22 | 1.5 | 80 | Standard | ||
฿ 924.16 | SPACE SAVING STRUCTURE | 1 Piece(s) | 60 Day(s) | M26 | 1.5 | 100 | Standard | ||
฿ 1,063.00 | SPACE SAVING STRUCTURE | 1 Piece(s) | 60 Day(s) | M30 | 1.5 | 125, 140 | Standard | ||
฿ 1,648.73 | SPACE SAVING STRUCTURE | 1 Piece(s) | 60 Day(s) | M36 | 1.5 | 160 | Standard |
Loading...
Type of Support | Single Clevis Knuckle Joints | Mounting Method | Female Thread | Accessories Included | Non-Included |
---|---|---|---|---|---|
Applicable Cylinder Series | SSD |
How can we improve?
How can we improve?