1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Bracket for SSD2, Single Knuckle Joint

Bracket for SSD2, Single Knuckle Joint
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 156.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Bracket for SSD2, Single Knuckle Joint
- SSD2-I Serie is a one of product in type of CKD accessory.
- Product type: Single Clevis Knuckle Joints
- Thread Size(M): 5, 6, 8, 10, 14, 18, 22 and 26 mm.
- Thread Pitch: 0.8, 1 ,1.25 and 1.5 mm.
- Applicable bore sizes:12, 16 ,20, 25, 32-40, 50-63, 80 and 100 mm.
- SSD2-I Mounting Method: Female Thread.
- How to select Knuckle Joints for use please check with CKD and Misumi catalog.

 
Part Number
SSD2-I-12
SSD2-I-16
SSD2-I-20
SSD2-I-25
SSD2-I-32
SSD2-I-50
SSD2-I-80
SSD2-I-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Size M
(mm)
Thread Pitch
(mm)
Applicable Tube I.D. (mm)

฿ 156.19

SPACE SAVING STRUCTURE 1 Piece(s) 60 Day(s) M50.812

฿ 156.19

SPACE SAVING STRUCTURE 1 Piece(s) 60 Day(s) M81.2518

฿ 338.42

SPACE SAVING STRUCTURE 1 Piece(s) 60 Day(s) M101.2520

฿ 338.42

SPACE SAVING STRUCTURE 1 Piece(s) 60 Day(s) M141.525

฿ 368.79

SPACE SAVING STRUCTURE 1 Piece(s) 60 Day(s) M181.532

฿ 405.97

KNUCKLE 1 Piece(s) 5 Day(s) M221.550

฿ 633.46

SPACE SAVING STRUCTURE 1 Piece(s) 60 Day(s) M221.580

฿ 924.16

SPACE SAVING STRUCTURE 1 Piece(s) 60 Day(s) M61100

Loading...

  1. 1

Basic Information

Type of Support Single Clevis Knuckle Joints Mounting Method Female Thread Accessories Included Non-Included
Applicable Cylinder Series SSD2