1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SCG, JSG Fitting - Single Notched Knuckle Joint

SCG, JSG Fitting - Single Notched Knuckle Joint
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 399.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Single clevis knuckle joint for cylinder SCG, JSG.

 
Part Number
SCG-I-32
SCG-I-40
SCG-I-50
SCG-I-80
SCG-I-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Size M
(mm)
Thread Pitch
(mm)
Applicable Tube I.D. (mm)

฿ 399.16

STANDARD TYPE 1 Piece(s) 60 Day(s) M101.2532

฿ 399.16

STANDARD TYPE 1 Piece(s) 60 Day(s) M141.540

฿ 399.16

STANDARD TYPE 1 Piece(s) 60 Day(s) M181.550, 63

฿ 633.46

STANDARD TYPE 1 Piece(s) 60 Day(s) M221.580

฿ 924.16

STANDARD TYPE 1 Piece(s) 60 Day(s) M261.5100

Loading...

  1. 1

Basic Information

Type of Support Single Clevis Knuckle Joints Mounting Method Female Thread Material Steel
Accessories Included Non-Included Applicable Cylinder Series SCG, JSG