1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bracket for SCG, JSG Single Clevis (SCG-CA-50)

STANDARD TYPE

Bracket for SCG, JSG Single Clevis (SCG-CA-50)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]This is a single clevis bracket for the tie-rod cylinder SCG series.

 
Part Number
SCG-CA-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube I.D. (mm)

฿ 650.82

STANDARD TYPE 1 Piece(s) 60 Day(s) 50

Loading...

  1. 1

Basic Information

Type Clevis Applicable Cylinder Series SCG, JSG Type of Support Single Crevice

Please check the type/dimensions/specifications of the part SCG-CA-50 in the Bracket for SCG, JSG Single Clevis series.

Products with similar specification

Part Number
SCG-CA-100
SCG-CA-32
SCG-CA-40
SCG-CA-63
SCG-CA-80
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Tube I.D. (mm)

฿ 1,236.55

1 Piece(s) 60 Day(s) 100

฿ 650.82

1 Piece(s) 60 Day(s) 32

฿ 650.82

1 Piece(s) 60 Day(s) 40

฿ 694.21

1 Piece(s) 60 Day(s) 63

฿ 1,128.07

1 Piece(s) 60 Day(s) 80