1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SCG and JSG Trunnion Shape No. 2 Bracket

SCG and JSG Trunnion Shape No. 2 Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,453.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a trunnion type second bracket for cylinder SCG, JSG.

[Features]
· This is a trunnion type second bracket for cylinder SCG, SG

 
Part Number
SCG-B4-40
SCG-B4-63
SCG-B4-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube I.D. (mm)

฿ 1,453.49

STANDARD TYPE 1 Piece(s) 60 Day(s) 63

฿ 2,043.57

STANDARD TYPE 1 Piece(s) 60 Day(s) 80, 100

฿ 2,607.60

STANDARD TYPE 1 Piece(s) 60 Day(s) 40, 50

Loading...

  1. 1

Basic Information

Type Trunnion Applicable Cylinder Series SCG, JSG Type of Support Trunnion Shape No. 2 Bracket