1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SCA2/JSC3/USC Fitting, Single Bracket (S1-B3-40)

STANDARD TYPE

SCA2/JSC3/USC Fitting, Single Bracket (S1-B3-40)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Mounting bracket for mounting objects on the cylinder.
[Features]
· For SCA2, JSC3 and USC series.
· Material: cast iron (painted).
[Applications]
· As a single-mount bracket (B1, B3).

 
Part Number
S1-B3-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType of Support Applicable Tube I.D. (mm)

฿ 674.76

STANDARD TYPE 1 Piece(s) 5 Day(s) Single Clevis Bracket (B3)40, 50

Loading...

  1. 1

Basic Information

Type Clevis Applicable Cylinder Series SCA2, JSC3, USC

Please check the type/dimensions/specifications of the part S1-B3-40 in the SCA2/JSC3/USC Fitting, Single Bracket series.

Products with similar specification

Part Number
S1-B1-100
S1-B1-50
S1-B3-63
S1-B3-80
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType of Support Applicable Tube I.D. (mm)

฿ 1,631.84

1 Piece(s) 5 Day(s) Single Clevis Bracket (B1)100

฿ 382.09

1 Piece(s) Same day Single Clevis Bracket (B1)50

฿ 953.46

1 Piece(s) 7 Day(s) Single Clevis Bracket (B3)63

฿ 1,250.51

1 Piece(s) 5 Day(s) Single Clevis Bracket (B3)80, 100